??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Selección de modelo CAD
22380.0088 Ball Lock Pins,self-locking, with standard handle
HELP_VARIABLE
Company
Halder
Description
EH 22380. - Ball Lock Pins,self-locking, with standard handle, precipitation-hardened
Bill of material
22380.0088 Ball Lock Pins,self-locking, with standard handle
BESTNR
Ref. No.
22380.0088
MAT
Material
Stainless steel 1.4542
D1
-0.04/-0.08
16 mm
L1
+0.6
40 mm
D2
19.0 mm
D3
20 mm
L2
±1
14.0 mm
L3
39.5 mm
H11
Locating hole H11
16
SG
shearing resistance, double, 1.4542 min.
257 kN
G
Weight
156 g
Embedded user actions